-
Material
-
Material quality
-
Length
-
Profile shape
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Integrated partition
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
Draadgoot CF54 L3000 B600 H54 Thvz.
Exclusief BTW
Draadgoot CF54 L3000 B500 H54 Thvz.
Exclusief BTW
Draadgoot CF54 L3000 B400 H54 Thvz.
Exclusief BTW
Draadgoot CF54 L3000 B300 H54 Thvz.
Exclusief BTW
Draadgoot CF54 L3000 B200 H54 Thvz.
Exclusief BTW
Draadgoot CF54 L3000 B150 H54 Thvz.
Exclusief BTW
Draadgoot CF54 L3000 B100 H54 Thvz.
Exclusief BTW
Draadgoot CF54 L3000 B50 H54 Thvz.
Exclusief BTW