-
Hinged joint horizontal
-
Material
-
Hinged joint vertical
-
Material quality
-
Material quality
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Angle
-
Suitable for wire mesh tray
-
Profile shape
-
Length
-
Profile shape
-
Hinging
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Model
-
Suitable for cable ladder
-
Material thickness
-
Model
-
Surface protection
-
Model
-
Tray mounting
-
Load bearing capacity
-
Slit width
-
Model
-
Load bearing capacity
-
Model
-
Model
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Model
-
Model
-
Tray mounting
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Type of perforation
-
Suitable for cable tray
-
Hole width
-
Integrated partition
-
Adjustable
-
With toothing
-
Snap-off
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Stainless steel, pickled
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Diameter
-
Diameter
-
Diameter
-
Diameter
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000054-1000.jpg)
Draadgoot CF30 L3000 B300 H30 Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000044-1000.jpg)
Draadgoot CF30 L3000 B200 H30 Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000034-1000.jpg)
Draadgoot CF30 L3000 B150 H30 Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000024-1000.jpg)
Draadgoot CF30 L3000 B100 H30 Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CF30_P_070731.jpg)
Draadgoot CF30 L3000 B50 H30 Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-C41S_P_070803_horizontal.jpg)
Console enkel C41S 41x41 B300 316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-C41S_P_070803_horizontal.jpg)
Console enkel C41S 41x41 B200 316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-C41S_P_070803_horizontal.jpg)
Console enkel C41S 41x41 B150 316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CSNC.jpg)
Wand-/plafondconsole CSNC B300 Rvs316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CSNC.jpg)
Wand-/plafondconsole CSNC B200 Rvs316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LCM-RCSN_CF54_P_070806.jpg)
Montageprofiel RCSN L600 Rvs316L. Geschikt voor zowel wand-, plafond- als vloermontage.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LCM-RCSN_CF54_P_070806.jpg)
Montageprofiel RCSN B500 316L Geschikt voor zowel wand-, plafond- als vloermontage.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CSNC.jpg)
Wand-/plafondconsole CSNC B150 Rvs316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-CSN.jpg)
Wandconsole CSN B300 730N Rvs316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CSNC.jpg)
Wand-/plafondconsole CSNC B100 Rvs316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-FV1_P_070803.jpg)
Z-ophangbeugel FV1 Rvs316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-CSN.jpg)
Wandconsole CSN B200 850N Rvs316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-SF50_CF54_P_070802.jpg)
Ophangbeugel SF50 B50 Rvs316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LCM-RCSN_CF54_P_070806.jpg)
Montageprofiel RCSN L400 Rvs316L. Geschikt voor zowel wand-, plafond- als vloermontage.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-CSN.jpg)
Wandconsole CSN B150 1100N Rvs316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-CSN.jpg)
Wandconsole CSN B100 1300N Rvs316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LCM-RCSN_CF54_P_070806.jpg)
Montageprofiel RCSN L300 Rvs316L. Geschikt voor zowel wand-, plafond- als vloermontage.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-CB200-ext.jpg)
Wandconsole CB 1500N B300 RVS316L voor kabelgoot en draadgoot
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-CB200-ext.jpg)
Wandconsole CB 1100N B200 RVS316L voor kabelgoot en draadgoot
Exclusief BTW