-
Hinged joint horizontal
-
Material
-
Hinged joint vertical
-
Material quality
-
Material quality
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Angle
-
Length
-
Profile shape
-
Profile shape
-
Suitable for wire mesh tray
-
Length
-
Hinging
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Model
-
Surface protection
-
Model
-
Material thickness
-
Model
-
Suitable for cable ladder
-
Load bearing capacity
-
Slit width
-
Model
-
Tray mounting
-
Load bearing capacity
-
Model
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Model
-
Tray mounting
-
Suitable for circuit integrity
-
Type of perforation
-
Suitable for cable tray
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Integrated partition
-
Hole width
-
Adjustable
-
With toothing
-
Snap-off
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Thread size (metric)
-
Thread size (metric)
-
Stainless steel, pickled
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Diameter
-
Diameter
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-001038-1000.jpg)
Draadgoot CF105 L3000 B600 H105 Rvs304L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000948-1000.jpg)
Draadgoot CF105 L3000 B500 H105 Rvs304L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000938-1000.jpg)
Draadgoot CF105 L3000 B400 H105 Rvs304L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000928-1000.jpg)
Draadgoot CF105 L3000 B300 H105 Rvs304L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000918-1000.jpg)
Draadgoot CF105 L3000 B200 H105 Rvs304L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000908-1000.jpg)
Draadgoot CF105 L3000 B150 H105 Rvs304L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000898-1000.jpg)
Draadgoot CF105 L3000 B100 H105 Rvs304L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-C41S_P_070803_horizontal.jpg)
Console enkel C41S 41x41 B600 316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-C41S_P_070803_horizontal.jpg)
Wandconsole 41x41 C41S L500 Rvs316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-C41S_P_070803_horizontal.jpg)
Console enkel C41S 41x41 B400 316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-C41S_P_070803_horizontal.jpg)
Console enkel C41S 41x41 B300 316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-C41S_P_070803_horizontal.jpg)
Console enkel C41S 41x41 B200 316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-C41S_P_070803_horizontal.jpg)
Console enkel C41S 41x41 B150 316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CSNC.jpg)
Wand-/plafondconsole CSNC B300 Rvs316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-350874-WEB-L.jpg)
Wandconsole CB B600 RVS316L - 900 tot max 1600N - voor kabelgoot, draadgoot en kabelladder.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CSNC.jpg)
Wand-/plafondconsole CSNC B200 Rvs316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LCM-RCSN_CF54_P_070806.jpg)
Montageprofiel RCSN L600 Rvs316L. Geschikt voor zowel wand-, plafond- als vloermontage.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LCM-RCSN_CF54_P_070806.jpg)
Montageprofiel RCSN B500 316L Geschikt voor zowel wand-, plafond- als vloermontage.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CSNC.jpg)
Wand-/plafondconsole CSNC B150 Rvs316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-350864-WEB-L.jpg)
Wandconsole CB B500 RVS316L - 1200 tot max 2000N - voor kabelgoot, draadgoot en kabelladder.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CSNC.jpg)
Wand-/plafondconsole CSNC B100 Rvs316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-FV1_P_070803.jpg)
Z-ophangbeugel FV1 Rvs316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LCM-RCSN_CF54_P_070806.jpg)
Montageprofiel RCSN L400 Rvs316L. Geschikt voor zowel wand-, plafond- als vloermontage.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-CB200-ext.jpg)
Wandconsole CB 1500N B400 RVS316L voor kabelgoot en draadgoot
Exclusief BTW