-
Hinged joint horizontal
-
Material
-
Hinged joint vertical
-
Material quality
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Angle
-
Length
-
Profile shape
-
Profile shape
-
Hinging
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Surface protection
-
Model
-
Material thickness
-
Model
-
Model
-
Tray mounting
-
Load bearing capacity
-
Slit width
-
Load bearing capacity
-
Model
-
Model
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Model
-
Tray mounting
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Type of perforation
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Integrated partition
-
Hole width
-
Adjustable
-
With toothing
-
Snap-off
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Thread size (metric)
-
Thread size (metric)
-
Stainless steel, pickled
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Diameter
-
Diameter
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-001031-1000.jpg)
Draadgoot CF105 L3000 B600 H105 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000941-1000.jpg)
Draadgoot CF105 L3000 B500 H105 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000931-1000.jpg)
Draadgoot CF105 L3000 B400 H105 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000921-1000.jpg)
Draadgoot CF105 L3000 B300 H105 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000911-1000.jpg)
Draadgoot CF105 L3000 B200 H105 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000901-1000.jpg)
Draadgoot CF105 L3000 B150 H105 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000891-1000.jpg)
Draadgoot CF105 L3000 B100 H105 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CSNC.jpg)
Wand-/plafondconsole CSNC B400 Elvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-350870-WEB-R.jpg)
Wandconsole CB B600 sendzimir - 900 tot max 1600N - voor kabelgoot, draadgoot en kabelladder.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-350860-WEB-R.jpg)
Wandconsole CB B500 sendzimir - 1200 tot max 2000N - voor kabelgoot, draadgoot en kabelladder.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CSNC.jpg)
Wand-/plafondconsole CSNC B300 Elvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-CB200-ext.jpg)
Wandconsole CB 1500N B400 Sdz voor kabelgoot en draadgoot
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CSNC.jpg)
Wand-/plafondconsole CSNC B200 Elvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CSNC.jpg)
Wand-/plafondconsole CSNC B150 Elvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-CB200-ext.jpg)
Wandconsole CB 1500N B300 Sdz voor kabelgoot en draadgoot
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LCM-RCSN_CF54_P_070806.jpg)
Montageprofiel RCSN L600 Elvz. Geschikt voor zowel wand-, plafond- als vloermontage.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LCM-RCSN_CF54_P_070806.jpg)
Montageprofiel RCSN L500 Elvz. Geschikt voor zowel wand-, plafond- als vloermontage.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-CB200-ext.jpg)
Wandconsole CB 1100N B200 Sdz voor kabelgoot en draadgoot
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CSNC.jpg)
Wand-/plafondconsole CSNC B100 Elvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-CB200-ext.jpg)
Wandconsole CB 1000N B150 Sdz voor kabelgoot en draadgoot
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LCM-CB200-ext.jpg)
Wandconsole CB 1100N B100 Sdz voor kabelgoot en draadgoot
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LCM-RCSN_CF54_P_070806.jpg)
Montageprofiel RCSN L400 Elvz. Geschikt voor zowel wand-, plafond- als vloermontage.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-FV1_CF54_P_070806.jpg)
Z-ophangbeugel FV1 Elvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LCM-R25_35_P_070821.jpg)
Universele beugel R35 Elvz
Exclusief BTW