-
Material
-
Material quality
-
Length
-
Profile shape
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Integrated partition
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-001034-1000.jpg)
Draadgoot CF105 L3000 B600 H105 Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000944-1000.jpg)
Draadgoot CF105 L3000 B500 H105 Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000934-1000.jpg)
Draadgoot CF105 L3000 B400 H105 Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000924-1000.jpg)
Draadgoot CF105 L3000 B300 H105 Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000914-1000.jpg)
Draadgoot CF105 L3000 B200 H105 Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000904-1000.jpg)
Draadgoot CF105 L3000 B150 H105 Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000894-1000.jpg)
Draadgoot CF105 L3000 B100 H105 Rvs316L.
Exclusief BTW