-
Material
-
Material quality
-
Length
-
Profile shape
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Integrated partition
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000404-WEB-R.jpg)
Draadgoot CF54 L3000 B600 H54 Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000304-WEB-R.jpg)
Draadgoot CF54 L3000 B500 H54 Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000204-WEB-R.jpg)
Draadgoot CF54 L3000 B400 H54 Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000104-WEB-R.jpg)
Draadgoot CF54 L3000 B300 H54 Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000094-WEB-R.jpg)
Draadgoot CF54 L3000 B200 H54 Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000084-WEB-R.jpg)
Draadgoot CF54 L3000 B150 H54 Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000074-WEB-R.jpg)
Draadgoot CF54 L3000 B100 H54 Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000064-WEB-R.jpg)
Draadgoot CF54 L3000 B50 H54 Rvs316L.
Exclusief BTW