-
Material
-
Material quality
-
Length
-
Profile shape
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Integrated partition
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-001031-1000.jpg)
Draadgoot CF105 L3000 B600 H105 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000941-1000.jpg)
Draadgoot CF105 L3000 B500 H105 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000931-1000.jpg)
Draadgoot CF105 L3000 B400 H105 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000921-1000.jpg)
Draadgoot CF105 L3000 B300 H105 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000911-1000.jpg)
Draadgoot CF105 L3000 B200 H105 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000901-1000.jpg)
Draadgoot CF105 L3000 B150 H105 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-000891-1000.jpg)
Draadgoot CF105 L3000 B100 H105 Elvz.
Exclusief BTW