FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Rated permanent current Iu
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Max. rated operation voltage Ue AC
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/420199-LEGRAND.jpg)
Legrand
Vermogensschakelaar
Ref.. 420199
MCCB DPX³ 160 Lastscheider 4-polen, nominaal stroom (Inom) 160A
457,00 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/420198-LEGRAND-1000.jpg)
Legrand
Vermogensschakelaar
Ref.. 420198
MCCB DPX³ 160 Lastscheider 3-polen, nominaal stroom (Inom) 160A
410,50 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen