FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Rated voltage
-
Rated permanent current Iu
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
With integrated under voltage release
-
Number of poles
-
With switched-off indicator
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Degree of protection (IP)
-
Contains Batteries and/or Accumulator
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Regulation Type (Pack1)
-
Number of Pack 1
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-420197-WEB-R.jpg)
Legrand
Vermogensschakelaar
Ref.. 420197
MCCB DPX³ 160 Lastscheider, nominaal stroom (Inom) 160A, 4-polen + aardlekbeveiliging,
974,00 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen