FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Rated voltage
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Number of auxiliary contacts as change-over contact
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Width
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423185-WEB-R.jpg)
Legrand
Vermogensschakelaar
Ref.. 423185
MCCB DPX³ HP 125 Lastscheider, nominaal stroom (Inom) 125A, 4-polen
325,00 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/LG-423184-WEB-R.jpg)
Legrand
Vermogensschakelaar
Ref.. 423184
MCCB DPX³ HP 125 Lastscheider, nominaal stroom (Inom) 125A, 3-polen
268,50 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen