-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Number of auxiliary contacts as change-over contact
-
Integrated earth fault protection
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Width
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423117-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 + aardlekbeveiliging, nominaal stroom (Inom) 250A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423117-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 + aardlekbeveiliging, nominaal stroom (Inom) 250A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423117-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 + aardlekbeveiliging, nominaal stroom (Inom) 160A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423117-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 + aardlekbeveiliging, nominaal stroom (Inom) 160A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423117-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 + aardlekbeveiliging, nominaal stroom (Inom) 100A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423228-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 , nominaal stroom (Inom) 250A, 4-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423228-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 , nominaal stroom (Inom) 250A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423117-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 + aardlekbeveiliging, nominaal stroom (Inom) 100A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423117-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 + aardlekbeveiliging, nominaal stroom (Inom) 40A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423228-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 , nominaal stroom (Inom) 250A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423228-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 , nominaal stroom (Inom) 160A, 4-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423228-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 , nominaal stroom (Inom) 160A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423228-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1, nominaal stroom (Inom) 250A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423072-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 , nominaal stroom (Inom) 250A, 3-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423117-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 + aardlekbeveiliging, nominaal stroom (Inom) 40A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423072-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 , nominaal stroom (Inom) 250A, 3-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423228-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 , nominaal stroom (Inom) 160A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423228-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 , nominaal stroom (Inom) 100A, 4-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423072-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 , nominaal stroom (Inom) 250A, 3-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423228-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 , nominaal stroom (Inom) 100A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423228-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1, nominaal stroom (Inom) 160A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423072-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 , nominaal stroom (Inom) 160A, 3-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423072-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1 , nominaal stroom (Inom) 160A, 3-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-423072-WEB-R.jpg)
MCCB DPX³ HP 250 Electronisch S1.1, nominaal stroom (Inom) 250A, 3-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW