-
Type of accessory/spare part
-
Device fitting
-
Function
-
Rated voltage
-
Type of accessory/spare part
-
Number of contacts as change-over contact
-
Number of contacts as change-over contact
-
Nominal current
-
Number of appliances to build in
-
Number of contacts as normally open contact
-
Accessory
-
Lockable
-
Number of contacts as normally closed contact
-
Spare part
-
Number of fault-signal switches
-
Suitable for power circuit breaker
-
Suitable for solid conductors
-
Suitable for emergency stop
-
Model
-
Suitable for stranded conductors
-
Suitable for switch disconnector
-
Degree of protection (NEMA)
-
Mounting method
-
Width in number of modular spacings
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors without cable end sleeve
-
Number of inputs
-
Number of inputs
-
Suitable for extra fine-strand conductors
-
With auto test for earth leakage function
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Number of outputs
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for max. current main contact unit
-
Conductor cross section, input
-
Conductor cross section, input
-
Suitable for max. current main contact unit
-
Rated switch current
-
Number of poles
-
Number of poles
-
Contact safe
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Electric supplying direction
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Type of distribution blocks
-
Type of distribution blocks
-
Connection type
-
Connection type
-
Connection type
-
Label space/information surface
-
Connected object
-
Application store for download
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-423880-WEB-R.jpg)
Cilinderslot met vlakke sleutel (random mapping) voor DPX³ 125/250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-423881-WEB-R.jpg)
Cilinderslot met vlakke sleutel (EL43525) voor DPX³ 125/250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-423882-WEB-R.jpg)
Cilinderslot met vlakke sleutel (EL43363) voor DPX³ 125/250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-423883-WEB-R.jpg)
Cilinderslot met stervormige sleutel (random mapping) voor DPX³ 125/250HP
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Hendel voor noodbediening op deur voor DPX³ 125HP - geel/rood
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-423892-WEB-R.jpg)
Set van 4 achteraansluitingen voor vaste 4P DPX³ 125HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-423805-WEB-R.jpg)
Vergrendelsysteem voor draaibediening op deur voor DPX³ 125/250HP, uitrustbaar met cilinderslot
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-423872-WEB-R.jpg)
Hendel voor standaard draaibediening op deur voor DPX³ 125HP - grijs
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/07-06-2024/14-45/LG-423891-WEB-R.jpg)
Set van 3 achteraansluitingen voor vaste 3P DPX³ 125HP
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Hendel voor directe noodbediening voor DPX³ 125HP - geel/rood
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-423870-WEB-R.jpg)
Hendel voor directe standaard draaibediening voor DPX³ 125HP - grijs
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-423828-WEB-R.jpg)
Vergrendelingsmechanisme voor 2 vaste DPX³ 125/250HP met aardlekmodule
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/07-06-2024/14-45/LG-423877-WEB-R.jpg)
Set van 4 kooiklemmen voor Cu/Al kabels (1x120mm² flex/1x150mm² massief) voor 4P DPX³ 125HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/LG-423825-WEB-R.jpg)
Montageplaat voor net-noodomschakelaar voor 2 DPX³ 125HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-423876-WEB-R.jpg)
Set van 3 kooiklemmen voor Cu/Al kabels (1x120mm² flex/1x150mm² massief) voor 3P DPX³ 125HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-423827-WEB-R.jpg)
Vergrendelingsmechanisme voor 2 vaste DPX³ 125/250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-423894-WEB-R.jpg)
Verzegelbare klemafschermingen bij vooraansluiting van 4P DPX³ 125HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-423893-WEB-R.jpg)
Verzegelbare klemafschermingen bij vooraansluiting van 3P DPX³ 125HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/07-06-2024/14-45/LG-423875-WEB-R.jpg)
Set van 4 kooiklemmen voor Cu/Al kabels (1x50mm² flex/massief) voor 4P DPX³ 125HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-423874-WEB-R.jpg)
Set van 3 kooiklemmen voor Cu/Al kabels (1x50mm² flex/massief) voor 3P DPX³ 125HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-423835-WEB-R.jpg)
Set van 3 isolerende klemscheidingsschotten voor 4P DPX³ 250 HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/07-06-2024/14-45/LG-423889-WEB-R.jpg)
Set van 4 spreidklemmen voor rails en kabelschoenen voor 4P DPX³ 125HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-423834-WEB-R.jpg)
Set van 2 isolerende klemscheidingsschotten voor 3P DPX³ 250 HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-423888-WEB-R.jpg)
Set van 3 spreidklemmen voor rails en kabelschoenen voor 3P DPX³ 125HP
Exclusief BTW