-
Number of contacts as change-over contact
-
Switching function
-
Rated control supply voltage AC 50 Hz
-
Rated voltage
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Device fitting
-
Function
-
Number of contacts as normally open contact
-
Rated control supply voltage AC 60 Hz
-
Setting time
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally closed contact
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Number of fault-signal switches
-
Voltage type for actuating
-
Built as switching-on coil
-
Type of electric connection
-
Built as switch-off coil
-
Suitable for power circuit breaker
-
Width in number of modular spacings
-
Delayed
-
Delayed
-
Suitable for off-load switch
-
With auto test for earth leakage function
-
Suitable for motor safety switch
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for overload relay
-
Suitable for max. current main contact unit
-
Rated switch current
-
Voltage type
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-026190-WEBGEN-R.jpg)
Tijdvertragingsmodule DPX voor onderspanningsspoel 230Vac 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-026190-WEBGEN-R.jpg)
Tijdvertragingsmodule DPX voor onderspanningsspoel 400Vac 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/422248-LEGRAND-1000.jpg)
DPX³ minimumspanninguitschakelspoel 230V AC/DC - DPX³630/1600
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-422244-WEB-R.jpg)
DPX³ minimumspanninguitschakelspoel 24VDC DPX³630/1600
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-422245-WEB-R.jpg)
DPX³ minimumspanninguitschakelspoel 24VAC DPX³630/1600
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-422249-WEB-R.jpg)
DPX³ minimumspanninguitschakelspoel 400V AC/DC - DPX³630/1600
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-422623-WEB-R.jpg)
Vertraagde minimumspanningssp. voor DPX³/DPX³-I 630 en 1600
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-422239-WEB-R.jpg)
DPX³ hulpstuk stroomuitschakelspoel 24V AC/DC - DPX³630/1600
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/422242-LEGRAND-1000.jpg)
DPX³ hulpstuk stroomuitschakelspoel 230V AC/DC - DPX³630/1600
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-422243-WEB-R.jpg)
DPX³ hulpstuk stroomuitschakelspoel 400V AC/DC - DPX³630/1600
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/421011-LEGRAND-1000.jpg)
DPX³ hulpcontact of foutsignaleringscontact
Exclusief BTW