-
Type of accessory/spare part
-
Device fitting
-
Type of accessory/spare part
-
Function
-
Function
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of handle
-
Number of contacts as change-over contact
-
Rated voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Number of contacts as change-over contact
-
Rated voltage
-
Number of contacts as change-over contact
-
Device fitting
-
Function
-
Number of contacts as normally open contact
-
Toggle
-
Nominal current
-
Number of contacts as normally closed contact
-
Padlock locking
-
Padlock locking
-
Number of fault-signal switches
-
Espagnolette locking (3-point locking)
-
Type of closure
-
With extension shaft
-
With extension shaft
-
Suitable for power circuit breaker
-
Suitable for emergency stop
-
Suitable for solid conductors
-
Model
-
Type of electrical connection of main circuit
-
Suitable for switch disconnector
-
Suitable for stranded conductors
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors without cable end sleeve
-
Number of inputs
-
Number of inputs
-
With auto test for earth leakage function
-
Suitable for extra fine-strand conductors
-
Suitable for DIN rail (top hat rail) mounting
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Number of outputs
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for max. number of poles main contact unit (total)
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Suitable for max. current main contact unit
-
Conductor cross section, input
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Device construction
-
Rated switch current
-
Rated switch current
-
With integrated under voltage release
-
Number of poles
-
Number of poles
-
With switched-off indicator
-
Contact safe
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Type of distribution blocks
-
Type of distribution blocks
-
Connection type
-
Connection type
-
Cable nature for connection
-
Label space/information surface
-
Label space/information surface
-
Connected object
-
Application store for download
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-423842-WEB-R.jpg)
Frontale motorbediening 110Vac voor DPX³ 250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-423843-WEB-R.jpg)
Frontale motorbediening 230Vac voor DPX³ 250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-423840-WEB-R.jpg)
Frontale motorbediening 24Vac/dc voor DPX³ 250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-423861-WEB-R.jpg)
Debro-lift mechanisme voor uitrijdbare 4P DPX³ 250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-423860-WEB-R.jpg)
Debro-lift mechanisme voor uitrijdbare 3P DPX³ 250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-423841-WEB-R.jpg)
Frontale motorbediening 48Vac/dc voor DPX³ 250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-423851-WEB-R.jpg)
Plug-in basis voor uittrekbare 4P DPX³ 250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-423850-WEB-R.jpg)
Plug-in basis voor uittrekbare 3P DPX³ 250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/LG-423829-WEB-R.jpg)
Vergrendelingsmechanisme voor 2 plug-in/uitrijdbare DPX³ 250HP met achteraansluiting
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-423853-WEB-R.jpg)
Plug-in mobiele set voor uittrekbare 4P DPX³ 250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-423880-WEB-R.jpg)
Cilinderslot met vlakke sleutel (random mapping) voor DPX³ 125/250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-423881-WEB-R.jpg)
Cilinderslot met vlakke sleutel (EL43525) voor DPX³ 125/250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-423882-WEB-R.jpg)
Cilinderslot met vlakke sleutel (EL43363) voor DPX³ 125/250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-423852-WEB-R.jpg)
Plug-in mobiele set voor uittrekbare 3P DPX³ 250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-423883-WEB-R.jpg)
Cilinderslot met stervormige sleutel (random mapping) voor DPX³ 125/250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-423855-WEB-R.jpg)
Uitrijdbare frontplaat masker voor DPX³ 250HP, standaard
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-423803-WEB-R.jpg)
Hendel voor noodbediening op deur voor DPX³ 250HP - geel/rood
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-423822-WEB-R.jpg)
Set van 4 oriënteerbare vlakke achteraansluitingen voor 4P DPX³ 250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-423802-WEB-R.jpg)
Hendel voor standaard draaibediening op deur voor DPX³ 250HP - grijs
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-423805-WEB-R.jpg)
Vergrendelsysteem voor draaibediening op deur voor DPX³ 125/250HP, uitrustbaar met cilinderslot
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-423821-WEB-R.jpg)
Set van 3 oriënteerbare vlakke achteraansluitingen voor 3P DPX³ 250HP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-423801-WEB-R.jpg)
Hendel voor directe noodbediening voor DPX³ 250HP - geel/rood
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-423800-WEB-R.jpg)
Hendel voor directe standaard draaibediening voor DPX³ 250HP - grijs
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-422230-WEB-R.jpg)
Hulpcontacten steekklemmen voor DPX³ loskoppelbaar
Exclusief BTW