-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/422573-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1600A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422584-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1250A, 4-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422572-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1250A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422583-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1000A, 4-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422561-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1600A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422567-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1600A, 3-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422549-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1600A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422571-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1000A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422578-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1250A, 3-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/422560-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1250A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422555-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1600A, 3-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422548-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1250A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422581-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 630A, 4-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422582-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 800A, 4-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422559-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1000A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422547-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1000A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/422569-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 630A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422570-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 800A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422554-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1250A, 3-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422576-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 800A, 3-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422557-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 630A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422558-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 800A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422553-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1000A, 3-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422545-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 630A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW