![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/LG-028688-WEB-R.jpg)
DMX3-I 4000 lastscheider 3P 4000A vast gemonteerd.
Air Circuit Breaker
Legrand
DMX3-I 4000 lastscheider 3P 4000A vast gemonteerd.
Ref.. 028688
EAN nr.
3245060286880
DMX³-I 4000 lastscheider 3P 4000A vast gemonteerd. Bouwgrootte 2. Excl. beveiliging. Voorzien van verticale aansluitvanen op de achterzijde en hulpcontacten (4x wissel).
Kortingsgroep : I2
19 253,68 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 690 V |
Rated operating voltage | 230-690 V |
Rated permanent current Iu | 4000 A |
Rated permanent current at AC-21, 400 V | 4000 A |
Rated short-time withstand current lcw | 85 kA |
Rated operation power at AC-23, 400 V | 1600 kW |
Conditioned rated short-circuit current Iq | 85 kA |
Number of poles | 3 |
Number of auxiliary contacts as normally closed contact | 4 |
Number of auxiliary contacts as normally open contact | 4 |
Number of auxiliary contacts as change-over contact | 4 |
---|---|
Motor drive optional | Yes |
Motor drive integrated | Yes |
Voltage release optional | Yes |
Device construction | Built-in device fixed built-in technique |
Suitable for floor mounting | Yes |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Colour control element | Grey |
Type of control element | Push button |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP30 |
Documentatie
6 Document(s)
Technische gids
Technische fiche
Technische fiche
Gebruikersinstructie
Werkplaats handboek
Technische gids
1 Document(s)
3D Autocad
1 Document(s)
Overeenkomst
OC / CB-60530
(1.16 Mo)
SELECTEER