-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Degree of protection (IP)
Vermogenautomaat DMX³ 6300 uitrijdbare versie 4P 6300A - 100kA - 415Vac
Exclusief BTW
Vermogenautomaat DMX³ 6300 vaste versie 4P 6300A - 100kA - 415Vac
Exclusief BTW
Vermogenautomaat DMX³ 6300 uitrijdbare versie 3P 6300A -100kA - 415Vac
Exclusief BTW
Vermogenautomaat DMX³ 6300 vaste versie 3P 6300A - 100kA - 415Vac
Exclusief BTW
Vermogenautomaat DMX³ 6300 uitrijdbare versie 4P 5000A - 100kA - 415Vac
Exclusief BTW
Vermogenautomaat DMX³ 6300 vaste versie 4P 5000A - 100kA - 415Vac
Exclusief BTW
Vermogenautomaat DMX³ 6300 uitrijdbare versie 3P 5000A - 100kA - 415Vac
Exclusief BTW
Vermogenautomaat DMX³ 6300 vaste versie 3P 5000A - 100kA - 415Vac
Exclusief BTW