-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
With switched-off indicator
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Contains Batteries and/or Accumulator
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028108-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1600A + MP4 - 50kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028107-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1000A + MP4 - 50kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028119-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1600A + MP2 - 42kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028118-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1250A + MP2 - 42kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028100-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1000A + MP2 - 42kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028106-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 3P 1600A + MP4 - 50kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028099-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 800A + MP2 - 42kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028104-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1600A + MP4 - 50kA - vastgemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028098-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 630A + MP2 - 42kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028105-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 3P 1000A + MP4 - 50kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028097-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 3P 1600A + MP2 - 42kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028096-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 3P 1250A + MP2 - 42kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028103-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1000A + MP4 - 50kA - vastgemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028095-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 3P 1000A + MP2 - 42kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028094-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 3P 800A + MP2 - 42kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028093-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 3P 630A + MP2 - 42kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028102-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 3P 1600A + MP4 - 50kA - vastgemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028101-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 3P 1000A + MP4 - 50kA - vastgemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028154-WEB-R.jpg)
Basis voor DMX³ 1600 - 4P voor uitrijdbare versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028153-WEB-R.jpg)
Basis voor DMX³ 1600 - 3P voor uitrijdbare versie
Exclusief BTW