-
Type of accessory/spare part
-
Type of accessory/spare part
-
Number of contacts as change-over contact
-
Type of switch drive
-
Rated control supply voltage AC 50 Hz
-
Rated current In
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Rated control supply voltage AC 50 Hz
-
Suitable for number of poles
-
Suitable for number of poles
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Number of contacts as normally open contact
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally closed contact
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Built as switching-on coil
-
Built as switching-on coil
-
Type of electric connection
-
Built as switch-off coil
-
Flexible
-
Type of electric connection
-
Suitable for power circuit breaker
-
Type of electrical connection of main circuit
-
Model
-
Surface protection
-
Integrated earth fault protection
-
Delayed
-
Delayed
-
Suitable for off-load switch
-
Suitable for DIN rail (top hat rail) mounting
-
Suitable for motor safety switch
-
DIN rail (top hat rail) mounting optional
-
Suitable for overload relay
-
Device construction
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Frequency
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Halogen free
-
Prewired
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Contains Batteries and/or Accumulator
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028154-WEB-R.jpg)
Basis voor DMX³ 1600 - 4P voor uitrijdbare versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-028160-WEB-R.jpg)
Verbreder voor 4P DMX³ 1600 achteraansluiting
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/028120-LEGRAND-1000.jpg)
Hulpstuk voor motorbediening 24V - DMX³ 1600
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/028121-LEGRAND-1000.jpg)
Hulpstuk voor motorbediening 48V - DMX³ 1600
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/028122-LEGRAND-1000.jpg)
Motorbediening DMX³ 110-130V AC-DC
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/028123-LEGRAND-1000.jpg)
Hulpstuk voor motorbediening 250V - DMX³ 1600
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/028124-LEGRAND-1000.jpg)
Motorbediening DMX³ 415-440V AC
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028153-WEB-R.jpg)
Basis voor DMX³ 1600 - 3P voor uitrijdbare versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-028159-WEB-R.jpg)
Verbreder voor 3P DMX³ 1600 achteraansluiting
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028158-WEB-R.jpg)
Vooraansluiting voor 4P DMX³ 1600 uitrijdbare versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-15/LG-028863-WEB-R.jpg)
DMX3 onderspanningsspoel vertraagd 230Vac
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Vertragingsmodule van 1s voor minimumspoel 230V voor DMX³
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Vertragingsmodule van 5s voor minimumspoel 230V voor DMX³
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Module vertraging 3s spoel MS 230V voor automaat DMX³ 1600
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028157-WEB-R.jpg)
Vooraansluiting voor 3P DMX³ 1600 uitrijdbare versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-028156-WEB-R.jpg)
Vooraansluiting voor 4P DMX³ 1600 vastgemonteerd versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-028190-WEB-R.jpg)
Onderling vergrendelingssysteem voor DMX³ 1600 net/noodomschakelaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/028136-LEGRAND-1000.jpg)
Minimumspanninguitschakelspoel 24V voor DMX³ 1600
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/028137-LEGRAND-1000.jpg)
Minimumspanninguitschakelspoel 48V voor DMX³ 1600
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/028138-LEGRAND-1000.jpg)
Onderspanningsspoel DMX³ 110-130V
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/028139-LEGRAND-1000.jpg)
Minimumspanninguitschakelspoel 250V voor DMX³ 1600
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/028140-LEGRAND-1000.jpg)
Onderspanningsspoel DMX³ 415-440V
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-028131-WEB-R.jpg)
Stroomuitschakelspoel 24V voor DMX³ 1600
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-028132-WEB-R.jpg)
Stroomuitschakelspoel 48V voor DMX³ 1600
Exclusief BTW