FILTERS
Alles wissen
Technische kenmerken
-
Nominal voltage
-
Folding
-
Extendable
-
Material
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Shape
-
Lengte
-
With built-in USB power supply
-
Model
-
Number of socket outlets British Standard BS1363
-
Degree of gloss
-
Number of socket outlets French standard type E
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Number of socket outlets Italian standard type P40 L/F
-
Over voltage protection
-
Mains filter
-
Number of HDMI-connections
-
Number of D-Sub sockets 15-pole
-
Number of USB connections
-
Number of audio connections
-
Number of CAT 5E connections
-
Number of CAT 6 connections
-
Number of CAT 6A connections
-
Number of empty module positions
-
Number of miniature circuit breakers (MCB)
-
With on/off switch
-
Width
-
Height
-
Inbouwdiepte
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Standby consumption
-
Terminal marking indication
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Terminals capacity
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/LG-654713-WEB-R.jpg)
Legrand
Contactdooscombinatie
Nieuw
Ref.. 654713
Incara Disq80 - geb.alu deksel - 1 WCD + 1 USB A+C + 1 RJ45 CAT6 UTP
128,20 €
/
1 stuk
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/LG-654713F-WEB-R.jpg)
Legrand
Contactdooscombinatie
Nieuw
Ref.. 654713F
Incara Disq80 -geb.alu deksel -1 USB A+C +1 RJ45 CAT6 UTP+ Wiel. GST18
124,70 €
/
1 stuk
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen