Overslaan en naar de inhoud gaan
Logo print

Digitale week tijdschakelklok 1 wisselcontact

Tijdschakelklokken Legrand

Digitale week tijdschakelklok 1 wisselcontact

Ref.. 412669 EAN nr. 3414971460447

Digitale week tijdschakelklok 1 wisselcontact

Kortingsgroep : O3
161,49 € / 1 piece
Adviesprijs Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen

Technische kenmerken

Mounting method DIN rail
Number of channels 1
Supply voltage 230-230 V
Voltage type (supply voltage) AC
Frequency supply voltage 50-60 Hz
Autonomy in years 5
Accuracy per day 0.1 s
Text guidance in display Yes
External programming Yes
With memory card No
60 min program No
24 h program Yes
Weekly program Yes
Annual program No
Holiday program Yes
Impulse program No
Cycle program Yes
Astro program No
Random program Yes
Hour meter Yes
Mains synchronous Yes
Quartz controlled Yes
Radio-controlled No
Radio-controlled (DCF77) No
GPS (global positioning system) No
Contact type Normally open contact (NO)
Shortest switching time channel 1 0.01666 min
Number of memory locations 28
Automatic switching summer-/winter time Yes
Suitable for manual operation Yes
External pushbutton input No
Switching preselection Yes
Nominal switching current at 250 V AC 16 A
Potential free switch contact Yes
Degree of protection (IP) IP20
Width in number of modular spacings 1
Width 17.8 mm
Height 83 mm
Depth 60 mm
Operating / setting temperature -20-55 °C
Storage temperature -20-60 °C
Electric supplying direction By the top
Terminal marking indication Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Cable
Terminals capacity 1.5-4 mm²
Label space/information surface No
Contains Batteries and/or Accumulator Yes
Connected object No
Application store for download Not applicable

Documentatie

2 Document(s)
Gebruikersinstructie
290985NL-00.pdf pdf (1.01 Mo)
Gebruikersinstructie
290985GB-00.pdf pdf (1 Mo)