![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/34/343032-BTICINO-1000.jpg)
Deurcommunicatie - Buitenpost Linea 2000 met 2 drukknoppen
Deurcommunicatie
Bticino
Deurcommunicatie - Buitenpost Linea 2000 met 2 drukknoppen
Ref.. BT343032
EAN nr.
8005543531471
Deurcommunicatie - Buitenpost Linea 2000 met 2 drukknoppen
Kortingsgroep : K
469,30 €
/
1 stuk
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Number of call buttons | 2 |
---|---|
Material call buttons | Plastic |
Material Front | Aluminium |
Front plate height | 176 mm |
Front plate width | 98 mm |
Built-in depth | 31 mm |
Mounting method | Surface mounted |
Installation technique | Bus system |
Colour | Silver |
Degree of protection (IP) | IP54 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -15-50 °C |
Storage temperature | -20-70 °C |
Voltage type | AC/DC |
Nominal voltage | 18-240 V |
Supply current | 0.04-1 A |
Frequency | 50-60 Hz |
Sound level | 80 dB |
Standby consumption | 40 mA |
Halogen free | Yes |
Cable nature for connection | Flexible |
---|---|
Cable section | 1-2.5 mm² |
Label space/information surface | Yes |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | No |
Vertical fixing center distance | 1600-1650 mm |
Horizontal fixing center distance | 30-50 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Hands free | Yes |
Loudness setting | Yes |
Addressable | No |
Door entry system with mobile application | Yes |
Remote opening of gate / Electric door opener | No |
Camera type | Adjustable |
Video recorder angle | 100 ° |
Max distance between internal and external unit | 150 m |
Communication rank type | Other |
Connected object | No |
Documentatie
2 Document(s)
Technische fiche
Gebruikersinstructie
1 Document(s)
PEP
SELECTEER