![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-344682-WEB-R.jpg)
Deurcommunicatie - binnenpost Classe100X16E video handsfree kleur wit
Deurcommunicatie
Bticino
Deurcommunicatie - binnenpost Classe100X16E video handsfree kleur wit
Ref.. BT344682
EAN nr.
8005543631591
Deurcommunicatie - binnenpost Classe100X16E video handsfree kleur wit
Kortingsgroep : K
455,00 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
With video | Yes |
---|---|
Installation technique | Bus system |
Mounting method | Surface mounted |
Material | Plastic |
Picture system | PAL |
Property picture system | Colour |
With memory function | No |
Overhear protected | Yes |
Operation door lock | Yes |
Control extra function(s) | Yes |
Hands free | Yes |
Function lamps | No |
Can be connected to smartphone | Yes |
Screen diagonal | 127 mm |
Screen diagonal (inch) | 5 inch |
Hearing aid compatible | Yes |
With automatic door opener | Yes |
Colour | White |
Type of interface | Wi-Fi |
Mutable call tone | Yes |
Internal communication | Yes |
Specific call tone | Yes |
Additional device connectable | Yes |
Loudness setting | Yes |
With touch screen | No |
Width | 164 mm |
Height | 165 mm |
Depth | 20.5 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | DC |
Nominal voltage | 18-27 V |
---|---|
Supply current | 0.030-0.35 A |
Frequency | 0-0 Hz |
Sound level | 81 dB |
Standby consumption | 30 mA |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 0.1-2.5 mm² |
Label space/information surface | No |
Fitted with USB plug | Yes |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | Yes |
Control mode | Wireless |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Maximum number of additional screens | 63 |
Addressable | Yes |
Door entry system with mobile application | Yes |
Number of ringtones | 16 |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | Other |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Memory video function | No |
Camera type | Not applicable |
Max distance between internal and external unit | 600 m |
Connected object | Yes |
Operating method | Wifi network |
Application store for download | App Store , Google Play Store |
With voice command | No |
Programmable | No |
Interoperable connection Protocol | No |
Programming way | Smartphone apps |
Connectable by Internet box | Yes |
Application name | Home + Security |
Product use function | Door entry systems |
Software Update Duration (years) | 3 |
Documentatie
5 Document(s)
Technische fiche
Technische gids
Gebruikersinstructie
Gebruikersinstructie
Technische gids
1 Document(s)
Overeenkomst
Decl. UE RED-70-331-04
(0.17 Mo)
SELECTEER