Deurcommunicatie - binnenpost Classe100V16B video handsfree kleur wit
Deurcommunicatie
Bticino
Deurcommunicatie - binnenpost Classe100V16B video handsfree kleur wit
Ref.. BT344652
EAN nr.
8005543630839
Deurcommunicatie - binnenpost Classe100V16B video handsfree kleur wit
Kortingsgroep : K
311,00 €
/
1 stuk
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
With video | Yes |
---|---|
Installation technique | Bus system |
Mounting method | Surface mounted |
Material | Plastic |
Picture system | PAL |
Property picture system | Colour |
With memory function | No |
Overhear protected | No |
Operation door lock | Yes |
Control extra function(s) | Yes |
Hands free | Yes |
Function lamps | No |
Can be connected to smartphone | No |
Screen diagonal | 127 mm |
Screen diagonal (inch) | 5 inch |
Hearing aid compatible | No |
Met automatische deurslotbediening | Nee |
Colour | White |
Type of interface | Other |
Mutable call tone | Yes |
Internal communication | Yes |
Specific call tone | Yes |
Additional device connectable | Yes |
Loudness setting | Yes |
With touch screen | No |
Width | 164 mm |
Height | 165 mm |
Depth | 20.5 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK07 |
---|---|
Degree of protection (IP) | Not applicable |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | DC |
Nominal voltage | 18-27 V |
Supply current | 0.010-0.25 A |
Frequency | 0-0 Hz |
Sound level | 82 dB |
Standby consumption | 10 mA |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 0.1-2.5 mm² |
Label space/information surface | No |
Fitted with USB plug | Yes |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | Yes |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Maximum number of additional screens | 63 |
Addressable | Yes |
Door entry system with mobile application | No |
Number of ringtones | 16 |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | Other |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Camera type | Not applicable |
Connected object | No |
Documentatie
2 Document(s)
Technische fiche
Gebruikersinstructie
SELECTEER