![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-344282-WEB-R.jpg)
Deurcommunicatie - binnenpost Classe100A16E audio handsfree kleur wit
Deurcommunicatie
Bticino
Deurcommunicatie - binnenpost Classe100A16E audio handsfree kleur wit
Ref.. BT344282
EAN nr.
8005543631164
Deurcommunicatie - binnenpost Classe100A16E audio handsfree kleur wit
Kortingsgroep : K
94,50 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | Other |
---|---|
Type of communication | Half-duplex |
Type of system | Hybrid |
Number of channels | 1 |
Single call function | Yes |
Group call function | Yes |
General call function | No |
Installation technique | Bus system |
Mounting method | Wall surface mounted |
Degree of protection (IP) | Other |
Operating temperature | 5-40 °C |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 102 mm |
Height | 155 mm |
Depth | 20 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 5-45 °C |
Storage temperature | -10-70 °C |
Voltage type | DC |
Nominal voltage | 18-27 V |
---|---|
Supply current | 0.0085-0.055 A |
Frequency | 0-0 Hz |
Sound level | 86 dB |
Standby consumption | 8.5 mA |
Halogen free | No |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 0.1-2.5 mm² |
Label space/information surface | No |
With complemantary luminous signal | No |
Vertical fixing center distance | 1600-1650 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Hands free | Yes |
Loudness setting | Yes |
Addressable | Yes |
Door entry system with mobile application | No |
Remote opening of gate / Electric door opener | Yes |
Max distance between internal and external unit | 600 m |
Connected object | No |
Documentatie
2 Document(s)
Technische fiche
Gebruikersinstructie
SELECTEER