Deurcommunicatie - Audiokit met 3 drukknoppen met buitenpost Linea 2000 + Classe100A16E
Deurcommunicatie
Bticino
Deurcommunicatie - Audiokit met 3 drukknoppen met buitenpost Linea 2000 + Classe100A16E
Ref.. BT369931
Deurcommunicatie - Audiokit met 3 drukknoppen met buitenpost Linea 2000 + Classe100A16E
Kortingsgroep : K
401,00 €
/
1 stuk
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
With video | No |
---|---|
Aantal binnenposten | 3 |
Number of outdoor stations | 1 |
Number of call buttons | 3 |
Installation technique | Bus system |
Mounting method indoor station | Surface mounted |
Colour indoor station | White |
Mounting method outdoor station | Surface mounted |
Material outdoor station | Aluminium |
Colour outdoor station | Grey |
Picture system | PAL |
Overhear protected | No |
Can be connected to smartphone | No |
Internal communication | No |
Hands free | Yes |
With day/night function | Yes |
Openingshoek camera | 15 ° |
Zoom, pan/tilt function | No |
With memory function | No |
Manual adjustable camera | No |
Label space/information surface | Yes |
Hearing aid compatible | Yes |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 102 mm |
Height | 155 mm |
Depth | 20 mm |
Degree of impact strength (IK) | IK10 |
Degree of protection (IP) | IP30 |
Operating / setting temperature | 5-45 °C |
---|---|
Storage temperature | -10-70 °C |
Voltage type | DC |
Nominal voltage | 18-27 V |
Supply current | 0.0085-0.055 A |
Frequency | 0-0 Hz |
Sound level | 86 dB |
Standby consumption | 8.5 mA |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 0.1-2.5 mm² |
Fitted with USB plug | No |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Mounting method | Supporting bracket |
Control mode | Wired |
Additional unit | Yes |
Loudness setting | Yes |
Addressable | Yes |
Door entry system with mobile application | No |
Number of ringtones | 16 |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | Not applicable |
Screen brightness setting | No |
Screen contrast setting | No |
Memory video function | No |
Camera type | Not applicable |
Max distance between internal and external unit | 600 m |
Communication rank type | Other |
Connected object | No |