FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Material
-
Material quality
-
Constant light control
-
HVAC-control
-
Model
-
Animal zone
-
Mounting method
-
Mounting height
-
Creep-under protection
-
Networkable
-
Staircase light controller
-
Max. reach sideways
-
Combination movement sensor/push button switch
-
Suitable for degree of protection (IP)
-
Diameter reach on floor
-
RAL-number (similar)
-
Suitable for wireless transmission
-
Response value sensitivity adjustable
-
Operation mode switch
-
Response value luminosity adjustable
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. switch-on time
-
Max. duty cycle
-
Detection angle horizontal
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/048820-LEGRAND-1000.jpg)
Legrand
MyHome
Ref.. 048820
My Home PIR voor plafond inbouw 50m2 geschikt voor dag licht regeling
141,52 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen