FILTERS
Alles wissen
Technische kenmerken
-
Cover model
-
Built-in diameter
-
Number of inlets
-
Housing material
-
Number of device cups
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of CEE socket outlets (IEC 60309) 16 A / 400 V / 5P (1, 2, 3, N, PE)
-
Number of CEE socket outlets (IEC 60309) 32 A / 400 V / 5P (1, 2, 3, N, PE)
-
Number of socket outlets British Standard BS1363
-
With cable outlet in cover
-
Outer diameter
-
Lockable cover
-
Surface protection housing
-
Material cover
-
Surface protection cover
-
Surface treatment cover
-
With opening carpeting
-
Depth of flooring recess
-
Protective frame carpeting
-
Suitable for indoor installation
-
Suitable for outdoor installation
-
Suitable for outdoor installation
-
Suitable for subfloor duct
-
Suitable for hollow floor
-
Suitable for double floor built-in
-
Suitable for concrete installation
-
Suitable for floors in computer rooms
-
Suitable for wet cleaning
-
Suitable for wet cleaning
-
Min. built-in depth
-
Depth
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Colour
-
Halogen free
-
Fitted with USB plug
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088064-WEB-R.jpg)
Legrand
Vloerdozen
Ref.. 088064
IP66 dekselset rond 4 modules met vaste scharnierende deksel RVS
357,50 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088061-WEB-R.jpg)
Legrand
Vloerdozen
Ref.. 088061
IP66 dekselset rond 4 modules met losse deksel RVS
307,60 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen