-
Assembly arrangement
-
Type of connector
-
Duct installation
-
Floor box/subfloor mounted
-
With dust cover
-
Category
-
Category
-
Category
-
Outlet direction
-
Surface mounting
-
Mounting method
-
Device width
-
With label space
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
Device depth
-
Separate earthing connection
-
Flush-mounted installation
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
Number of modules (module system)
-
With buses/couplings
-
Suitable for number of connectors
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076573-LEGRAND-1000.jpg)
Mosaic Connector Cat6A STP RJ45 1 module breed Wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076563-LEGRAND-1000.jpg)
Mosaic Connector Cat6 STP RJ45 1 module breed Wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-076571-WEB-R.jpg)
Mosaic Connector Cat.6A UTP RJ45 1mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-076562-WEB-R.jpg)
Mosaic Connector Cat6 FTP RJ45 1 module wit. Compact, waardoor montage in ondiepe goot mogelijk is.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076561-LEGRAND-1000.jpg)
Mosaic Connector Cat6 UTP RJ45 1 module wit. Compact, waardoor montage in ondiepe goot mogelijk is.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076551-LEGRAND-1000.jpg)
Mosaic Connector Cat5e UTP RJ45 1 module wit. Compact, waardoor montage in ondiepe goot mogelijk is.
Exclusief BTW