-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Type of connector
-
Transparent
-
Imprint/indication
-
Duct installation
-
Material
-
Support ring
-
With label area
-
Floor box/subfloor mounted
-
With dust cover
-
Material quality
-
Utilization
-
With dust cover
-
Category
-
Category
-
Category
-
Suitable for touch sensor connector for bus system
-
Outlet direction
-
Surface mounting
-
Surface protection
-
Model
-
Monitoring window/light outlet
-
Mounting method
-
Imprintable label
-
With imprint
-
With lighting
-
Device width
-
With label space
-
Type of fastening
-
Device height
-
With strain relief
-
Device depth
-
Device depth
-
Separate earthing connection
-
Flush-mounted installation
-
With exchangeable lens/symbol
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Separate strain relief
-
Mounting method shielding connection
-
RAL-number (similar)
-
Mounting method shielding connection
-
Number of modules (module system)
-
With buses/couplings
-
With hinged lid
-
With buses/couplings
-
Suitable for number of connectors
-
Shielded buses
-
Colour coding
-
Shielded buses
-
Shielded housing
-
Luster terminal
-
Min. depth of built-in installation box
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078627-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 FTP Cat.6 dubbelz.connector alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078626_pw_113571.jpg)
Mosaic 2moduuls RJ45 FTP Cat.5e dubbelz.connector alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078629-LEGRAND.jpg)
Mosaic 2moduuls RJ45 STP Cat.6A dubbelz.connector alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078628-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 STP Cat.6A dubbelz.connector wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078624-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 UTP Cat.5e dubbelz.connector alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078626-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 UTP Cat.6 dubbelz.connector alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078623-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 FTP Cat.6 dubbelz.connector wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078621-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 UTP Cat.5e dubbelz.connector alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078622-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 UTP Cat.6 dubbelz.connector wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078620-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 UTP Cat.5e dubbelz.connector wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-078610-WEB-R.jpg)
Mosaic keystone adapter 2-voudig 2 modules wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/078603-LEGRAND-1000.jpg)
Dataconnector Mosaic contactdoos Systimax 2-voudig 2mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/078602-LEGRAND-1000.jpg)
Dataconnector Mosaic contactdoos Systimax 1-voudig 2mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-078604-WEB-R.jpg)
Dataconnector Mosaic adapter Keystone 1-voudig 2mod.wit
Exclusief BTW