-
Assembly arrangement
-
Type of connector
-
Transparent
-
Power consumption
-
Power consumption
-
Duct installation
-
Material
-
Support ring
-
Construction type lens
-
Construction type lens
-
Support ring
-
Floor box/subfloor mounted
-
With dust cover
-
With dust cover
-
Material quality
-
Operating voltage
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Category
-
Category
-
Output voltage
-
Width opening
-
Category
-
Outlet direction
-
Height opening
-
Outlet direction
-
Max. output current
-
Max. output current
-
Surface mounting
-
Model
-
Surface protection
-
Surface protection
-
Mounting method
-
Imprintable label
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-A
-
With imprint
-
Number of ports USB-C
-
With imprint
-
With lighting
-
Device width
-
With label space
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
With strain relief
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Separate earthing connection
-
Flush-mounted installation
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
With hinged lid
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Shielded buses
-
Colour coding
-
Shielded buses
-
Shielded housing
-
Luster terminal
-
Min. depth of built-in installation box
-
Width
-
Width
-
Height
-
Wireless
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Supply current
-
Supply current
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/079377-LEGRAND-1000.jpg)
Mosaic HD15 connector met HD15 stekkerbare VGA-aansluiting aan achterzijde. 1 module aluminium, snoer 15cm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/079378-LEGRAND-1000.jpg)
Mosaic HDMI pre-connect 15 cm 1 module aluminium, aansluiting achterzijde
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078778-LEGRAND-1000.jpg)
Mosaic HDMI pre-connect 15 cm 1 module wit, aansluiting achterzijde
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-078777-WEB-R.jpg)
Mosaic HD15 connector met HD15 stekkerbare VGA-aansluiting aan achterzijde. 1 module wit, snoer 15cm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/079394-LEGRAND-1000.jpg)
Mosaic USB lader 5V 1500mA 2 modules Aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-078757-WEB-R.jpg)
Video-aansluiting VGA/XGA/VESA stereo-aansl.female schroef 2mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078764-LEGRAND-1000.jpg)
Audio-jack Mosaic 3.5mm stereo-aansluiting female met schroefverbinding 1module wit. Voor 0.22m² kabel max.lengte 50 meter.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/079255-LEGRAND-1000.jpg)
Mosaic XLR contactdoos 3P Neutrik female 2mod Aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-078755-WEB-R.jpg)
Audio-aansluiting XLR Mosaic 3P stereo-aansluiting female 2mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-077594-WEB-R.jpg)
Mosaic USB lader 5V 2400mA 2 modules Wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/079379-LEGRAND-1000.jpg)
Mosaic jack pre-connect met Jack aansluiting aan achterzijde, 1 module aluminium, snoer 15cm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078779-LEGRAND-1000.jpg)
Mosaic jack pre-connect met Jack aansluiting aan achterzijde, 1 module wit, snoer 15cm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/079391-LEGRAND-1000.jpg)
Mosaic USB lader 5V 750mA 1 module Aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/077591-LEGRAND-1000.jpg)
Mosaic USB lader 5V 1100mA 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076504-LEGRAND-1000.jpg)
Mosaic 2xRJ45 UTP LCS6 2 modules schuin. Compact, waardoor montage in ondiepe goot mogelijk is.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076502-LEGRAND-1000.jpg)
Mosaic 2xRJ45 UTP LCS5 2 modules schuin. Compact, waardoor montage in ondiepe goot mogelijk is.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076508-LEGRAND-1000.jpg)
Mosaic RJ45 STP LCS6A 2 modules schuin. Snelle aansluitingen zonder gereedschap. Compact, waardoor montage in ondiepe goot mogelijk is.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-079476-WEB-R.jpg)
Mosaic Connector Cat6A STP RJ45 2 modules breed Aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-079473-WEB-R.jpg)
Mosaic Connector Cat6A STP RJ45 1 module breed Aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-076576-WEB-R.jpg)
Mosaic Connector Cat6A STP RJ45 2 modules breed Wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/079473_pw_170313.jpg)
Mosaic Connector Cat6 FTP RJ45 1 module breed Aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076591-LEGRAND-1000.jpg)
Mosaic Connector Cat6 UTP RJ45 2 modules breed 90 graden gedraaid Wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076573-LEGRAND-1000.jpg)
Mosaic Connector Cat6A STP RJ45 1 module breed Wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/079461-LEGRAND-1000.jpg)
Mosaic Connector Cat6 UTP RJ45 1 module breed Aluminium
Exclusief BTW