FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Assembly arrangement
-
Type of connector
-
Duct installation
-
With dust cover
-
Floor box/subfloor mounted
-
Category
-
Outlet direction
-
Surface mounting
-
Mounting method
-
Device width
-
With label space
-
Device height
-
Type of fastening
-
Device depth
-
Separate earthing connection
-
Flush-mounted installation
-
Separate strain relief
-
Mounting method shielding connection
-
Number of modules (module system)
-
With buses/couplings
-
Suitable for number of connectors
-
Shielded buses
-
Colour coding
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-077891-WEB-R.jpg)
Legrand
Schakelmateriaal
Ref.. 077891
Dataconnector Soliroc antivandaal RJ45 Cat6 FTP aansluiting IP20. Slagvast volgens IK10.
68,31 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen