-
Number of contacts as change-over contact
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Operating principle
-
Function
-
Switching function
-
Switching function
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Setting time
-
Number of contacts as normally open contact
-
Transparent
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Rated control supply voltage DC
-
Housing material
-
Number of contacts as normally closed contact
-
Operating voltage AC 50 Hz
-
Operating voltage AC 50 Hz
-
Operating voltage AC 50 Hz
-
Operating voltage AC 50 Hz
-
Number of contacts as normally closed contact
-
Voltage type for actuating
-
Voltage type for actuating
-
Operating voltage AC 60 Hz
-
Operating voltage AC 60 Hz
-
Operating voltage AC 60 Hz
-
Operating voltage AC 60 Hz
-
Rated operation current Ie at AC-15, 230 V
-
Voltage type (operating voltage)
-
With transparent cover
-
Shape
-
Operating voltage DC
-
Operating voltage DC
-
Operating voltage DC
-
Operating voltage DC
-
Type of electric connection
-
Rated operation current Ie, 400 V
-
Model
-
Number of auxiliary contacts as change-over contact
-
Model
-
Suitable for emergency stop
-
With LED indication
-
Mounting method
-
Mounting method
-
Mounting method
-
Degree of protection (NEMA)
-
Degree of protection (NEMA)
-
Suitable for manual operation
-
Interface
-
Number of auxiliary contacts as normally closed contact, delayed switching
-
Number of auxiliary contacts as normally open contact, leading
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Connection type auxiliary circuit
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/416889-LEGRAND-1000.jpg)
Mechanische onderlinge vergrendeling voor CTX³ 4P - 500 tot 800A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/416888-LEGRAND-1000.jpg)
Mechanische onderlinge vergrendeling voor CTX³ 3P - 500 tot 800A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/416870-LEGRAND-1000.jpg)
Timer vertraging bij inschakeling 24-48V AC/DC - CTX³22/40/65/100/150
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/416871-LEGRAND-1000.jpg)
Timer vertraging bij inschakeling 110-230V AC - CTX³22/40/65/100/150
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/416872-LEGRAND-1000.jpg)
Timer vertraging bij uitschakeling 24-48V AD/DC - CTX³22/40/65/100/150
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/416873-LEGRAND-1000.jpg)
Timer vertraging bij uitschakeling 110-230V AC - CTX³22/40/65/100/150
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/416891-LEGRAND-1000.jpg)
Doos voor motorstarter met drukknop - voor CTX³22 met RTX³40
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/416890-LEGRAND-1000.jpg)
Doos voor motorstarter zonder drukknop - voor CTX³22 met RTX³40
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/416847-LEGRAND-1000.jpg)
Klemmenafdekking voor CTX³ 800 4P
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Mechanische onderlinge vergrendeling voor CTX³ 3P en 4P - 180 tot 400A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/416844-LEGRAND-1000.jpg)
Klemmenafdekking voor CTX³ 800 3P
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/416811-LEGRAND-1000.jpg)
Vierpolige magneetschakelaar 3NO+1NC - 24Vdc - Ith 16A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/416821-LEGRAND-1000.jpg)
Vierpolige magneetschakelaar 2NO+2NC - 24Vdc - Ith 16A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/416846-LEGRAND-1000.jpg)
Klemmenafdekking voor CTX³ 400 4P
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/416843-LEGRAND-1000.jpg)
Klemmenafdekking voor CTX³ 400 3P
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/416879-LEGRAND-1000.jpg)
Mechanische onderlinge vergrendeling voor CTX³ 4P van 40 tot 135A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/416845-LEGRAND-1000.jpg)
Klemmenafdekking voor CTX³ 225 4P
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/416826-LEGRAND-1000.jpg)
Impulsrelais CTX³ 230V - 16A-2NO/NC
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/416819-LEGRAND-1000.jpg)
Vierpolige magneetschakelaar 3NO+1NC - 415Vac - Ith 16A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/416842-LEGRAND-1000.jpg)
Klemmenafdekking voor CTX³ 225 3P
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/416806-LEGRAND-1000.jpg)
Vierpolige magneetschakelaar 4NO - 230Vac - Ith 16A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/416884-LEGRAND-1000.jpg)
Kabelset voor industriële magneetschakelaar CTX³ 65
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-416880-WEB-R.jpg)
Mechanische onderlinge vergrendeling voor CTX³ 22/40/65/100/150-2NG
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/416883-LEGRAND-1000.jpg)
Kabelset voor industriële magneetschakelaar CTX³ 40
Exclusief BTW