-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Number of normally closed contacts as main contact
-
Number of normally open contacts as main contact
-
Type of electrical connection of main circuit
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416356-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³500 800A 200- 240V AC/DC 2NO+2NC met schroefklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416359-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³500 800A 380- 450V AC 2NO+2NC met schroefklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416346-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³500 630A 200- 240V AC/DC 2NO+2NC met schroefklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416349-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³500 630A 380- 450V AC 2NO+2NC met schroefklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416336-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³500 500A 200- 240V AC/DC 2NO+2NC schroefklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/416339-LEGRAND-1000.jpg)
Industriële magneetschakelaar 3P CTX³500 500A 380- 450V AC 2NO+2NC met schroefklemmen
Exclusief BTW