This product is obsolete
![](https://assets.legrand.com/pim/PHOTOS-WEB/CP-030017-WEB-R.jpg)
CPE - AT-SL-R-SA An-10 Slim-line relais 2A opbouw
CP electronics
CP ELECTRONICS
CPE - AT-SL-R-SA An-10 Slim-line relais 2A opbouw
Ref.. CP030017
EAN nr.
5012774622413
CPE - AT-SL-R-SA An-10 Slim-line relais 2A opbouw
Geen prijs beschikbaar
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | Yes |
Mounting method | Other |
Local operation/hand operation | No |
With LED indication | Yes |
Number of digital inputs | 0 |
Max. schakelvermogen | 260 W |
Suitable for C-load | No |
Max. number of switching contacts | 1 |
Rated current | 2 A |
Bedrijfsspanning (meetspanning) | 210-250 V |
Different phases connectable | No |
With bus connection | Yes |
Bus module detachable | No |
Modular expandability | No |
Degree of protection (IP) | Other |
---|---|
Width | 22.5 mm |
Hoogte | 184 mm |
Depth | 20.5 mm |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 0-35 °C |
Storage temperature | 0-35 °C |
Voltage type | AC |
Nom. stroom | 0.1-2 A |
Terminal marking indication | Yes |
Type of load | Universal |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Aantal klemmenstroken | 1 |
Terminals capacity | 2.5-2.5 mm² |
Label space/information surface | No |
Fitted with USB plug | No |
Addressable | Yes |
Connected object | No |