This product is obsolete
![](https://assets.legrand.com/pim/PHOTOS-WEB/CP-030012-WEB-R.jpg)
CPE - AT-SL-DDR-SA An-10 Slim-line Dali/DSI dimmer opbouw
CP electronics
CP ELECTRONICS
CPE - AT-SL-DDR-SA An-10 Slim-line Dali/DSI dimmer opbouw
Ref.. CP030012
EAN nr.
5012774622390
CPE - AT-SL-DDR-SA An-10 Slim-line Dali/DSI dimmer opbouw
Geen prijs beschikbaar
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | Yes |
Model | Control module |
Mounting method | Other |
With bus connection | No |
Bus module detachable | No |
Substation input | No |
Local operation/hand operation | No |
With LED indication | Yes |
Number of outputs | 2 |
Power boost suitable | No |
Type of load | Universal and LED Retrofit |
Max. stuurstroom | 2000 mA |
Spanning | 210-250 V |
---|---|
Parallel bedrijf mogelijk | Ja |
Frequency | 50-50 Hz |
Degree of protection (IP) | Other |
Width | 22.5 mm |
Hoogte | 184 mm |
Depth | 20.5 mm |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 0-35 °C |
Storage temperature | 0-35 °C |
Mandatory neutral | Yes |
Colour | Other |
Halogen free | Yes |
Connection type | Screwed terminal |
Cable section | 2.5-2.5 mm² |
Addressable | Yes |
Operating method | RF |