![](https://assets.legrand.com/pim/PHOTOS-WEB/CP-030001-WEB-R.jpg)
CPE - AT-BB-IN An-10 Input interface
CP Electronics
CP ELECTRONICS
CPE - AT-BB-IN An-10 Input interface
Ref.. CP030001
EAN nr.
5012774622352
CPE - AT-BB-IN An-10 Input interface
Kortingsgroep : J2
120,10 €
/
1 stuk
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | Other |
Uitvoering | Basismodule |
With LED indication | Yes |
Number of inputs | 7 |
With bus connection | No |
Input voltage drive | No |
Input current drive | No |
Degree of protection (IP) | Other |
Breedte | 50.1 mm |
Height | 46 mm |
Depth | 22 mm |
---|---|
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 0-35 °C |
Storage temperature | 0-35 °C |
Voltage type | DC |
Nom. stroom | 0.050-0.050 A |
Electric supplying direction | Not applicable |
Terminal marking indication | Yes |
Colour | Other |
Halogen free | Yes |
Connection type | Not applicable , Not applicable |
Cable nature for connection | Not applicable |
Label space/information surface | No |
With complemantary luminous signal | No |
Addressable | Yes |
Operating method | RF |