-
Nominal voltage
-
Number of phases
-
Number of units
-
Number of units
-
Number of units
-
Number of phases
-
Number of phases
-
Number of units
-
Transparent
-
Imprint/indication
-
Nominal current
-
Lockable
-
Material
-
Protective contact
-
Material quality
-
Model
-
Surface protection
-
Surface protection
-
Number of ports USB-A
-
Mounting method
-
Mounting method
-
Number of ports USB-C
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
With enhanced contact protection
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Metallic colour
-
Over voltage protection
-
With hinged lid
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
With loop through function
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Cable support
-
Cover
-
Connected object
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-077254-WEB-R.jpg)
Wandcontactdoos Mosaic 4-voudig 45grad4x2P kindv. Steek 8mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-077273-WEB-R.jpg)
Wandcontactdoos Mosaic 1-voudig 45graden 3x2P+A kindv.steek 6mod.rood
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/079283-LEGRAND-1000.jpg)
Wandcontactdoos Mosaic 3-voudig 45graden 3x2P kindv.steek 6mod.alu.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-077253-WEB-R.jpg)
Wandcontactdoos Mosaic 3-voudig 45grad3x2P kindv. Steek 6mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-079373-WEB-R.jpg)
Mosaic wandcontactdoos 3x2P+A schuko voorbekabeld 45° - Zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/077272-LEGRAND-1000.jpg)
Wandcontactdoos Mosaic 2-voudig 45graden 2x2P kindv.steek 4mod.rood
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-079372-WEB-R.jpg)
Mosaic wandcontactdoos 2x2P+A schuko voorbekabeld 45° - Zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-077252-WEB-R.jpg)
Wandcontactdoos Mosaic 2-voudig 45grad2x2P kindv. Steekk 4mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/077218-LEGRAND-1000.jpg)
Wandcontactdoos Mosaic 1-voudig 90gr.2P kindv. steek 2mod.rood
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/077245-LEGRAND-1000.jpg)
Wandcontactdoos Mosaic 1-voudig 45gr. 2P kindv. steekklemmen 2mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/077211-LEGRAND-1000.jpg)
Wandcontactdoos Mosaic 1-voudig 90gr. 2P kindv. steekklemmen 2mod.wit
Exclusief BTW