-
Material
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Angle
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/CM-557383-WEB-L.jpg)
Console zwaar CRP 3000N L700 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/CM-557273-WEB-L.jpg)
Console zwaar CRP 3000N L600 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/CM-557263-WEB-L.jpg)
Console zwaar CRP 3000N L500 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/CM-557253-WEB-L.jpg)
Console zwaar CRP 3000N L400 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/CM-557243-WEB-L.jpg)
Console zwaar CRP 3000N L300 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/CM-557233-WEB-L.jpg)
Console zwaar CRP 3000N L200 Thvz
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/CM-557213-WEB-L.jpg)
Console zwaar CRP 3000N L100 Thvz
Exclusief BTW