FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Type of communication
-
Type of system
-
Single call function
-
Number of channels
-
Group call function
-
Model
-
General call function
-
Mounting method
-
Installation technique
-
With complemantary luminous signal
-
Hands free
-
Operating temperature
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Supply current
-
Frequency
-
Sound level
-
Standby consumption
-
Halogen free
-
Antimicrobial treatment
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Vertical fixing center distance
-
Control mode
-
Loudness setting
-
Addressable
-
Door entry system with mobile application
-
Remote opening of gate / Electric door opener
-
Max distance between internal and external unit
-
Contains Batteries and/or Accumulator
-
Connected object
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/BT-344292-WEB-R.jpg)
Bticino
Deurcommunicatie
Ref.. BT344292
Deurcommunicatie - binnenpost Classe100A16M audio met hoorn kleur wit
87,95 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen