-
Hinged joint horizontal
-
Material
-
Material
-
Hinged joint vertical
-
Material quality
-
Material quality
-
Suitable for cable management system width
-
Type of connection
-
Suitable for cable management system height
-
Length
-
Profile shape
-
Length
-
Suitable for wire mesh tray
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Integrated partition
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of connector
-
Stainless steel, pickled
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-450724-1000.jpg)
Draadgoot HDF105 L3000 H105 B600 RVS316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-450704-1000.jpg)
Draadgoot HDF105 L3000 H105 B500 RVS316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-450684-1000.jpg)
Draadgoot HDF105 L3000 H105 B400 RVS316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-450664-1000.jpg)
Draadgoot HDF105 L3000 H105 B300 RVS316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/03-04-2024/13-45/LCM-hdf105_.jpg)
Draadgoot HDF105 L3000 H105 B200 RVS316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/CM-450634-1000.jpg)
Draadgoot HDF105 L3000 H105 B150 RVS316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/03-04-2024/13-45/LCM-hdf105_.jpg)
Draadgoot HDF105 L3000 H105 B100 RVS316L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CF105_P_070731.jpg)
Draadgoot CF L3000 H150 B500 Thvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CF105_P_070731.jpg)
Draadgoot CF150 L3000 B400 H150Thvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CF105.jpg)
Draadgoot CF80 L3000 B500 H80 Thvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CF105_P_070731.jpg)
Draadgoot CF150 L3000 B500 H150 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CF105_P_070731.jpg)
Draadgoot CF150 L3000 B300 H150 Thvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CF105.jpg)
Draadgoot CF80 L3000 B400 H80 Thvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CF105.jpg)
Draadgoot CF80 L3000 B500 H80 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CF105_P_070731.jpg)
Draadgoot CF150 L3000 B400 H150 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CF105.jpg)
Draadgoot CF80 L3000 B300 H80 Thvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CF105_P_070731.jpg)
Draadgoot CF150 L3000 B300 H150 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CF105_P_070731.jpg)
Draadgoot CF150 L3000 B200 H150 Thvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CF105.jpg)
Draadgoot CF80 L3000 B400 H80 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CF105.jpg)
Draadgoot CF80 L3000 B300 H80 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CF105.jpg)
Draadgoot CF80 L3000 B200 H80 Thvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CF150_P_070731.jpg)
Draadgoot CF150 L3000 B200 H150 Elvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LCM-CF105.jpg)
Draadgoot CF80 L3000 B100 H80 Thvz.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/CM-001116-WEB-R.jpg)
Draadgoot TRI HDF L3000 B100 H80 Zink Aluminium (ZnAl)
Exclusief BTW