-
Number of units
-
Number of units
-
Number of units
-
Transparent
-
Mounting direction
-
Mounting direction
-
Mounting direction
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
Number of units vertical
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
With mounting grid
-
Surface protection
-
Surface protection
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With hinged lid
-
Built-in width
-
Built-in height
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
Livinglight air afdekraam Mat Goud 7 modules
Exclusief BTW
Livinglight air afdekraam Mat Nikkel 7 mod
Exclusief BTW
Livinglight air afdekraam Paladium 7 modules
Exclusief BTW
Livinglight air afdekraam Tin 7 modules
Exclusief BTW
Livinglight air afdekraam Mat Nikkel 3+3 mod
Exclusief BTW
Livinglight air afdekraam Paladium 3+3 mod
Exclusief BTW
Livinglight air afdekraam Mat Goud 3+3 mod
Exclusief BTW
Livinglight air afdekraam Tin 3+3 modules
Exclusief BTW
Livinglight air NL afdekraam 3x2 modules Parel Wit
Exclusief BTW
Livinglight air afdekraam Mat Nikkel 4 mod
Exclusief BTW
Livinglight air afdekraam Mat Goud 4 modules
Exclusief BTW
Livinglight air afdekraam Tin 4 modules
Exclusief BTW
Livinglight air afdekraam Paladium 4 modules
Exclusief BTW
Livinglight air afdekraam Mat Goud 3 modules
Exclusief BTW
Livinglight air afdekraam Mat Nikkel 3 mod
Exclusief BTW
Livinglight air afdekraam Tin 3 modules
Exclusief BTW
Livinglight air afdekraam Paladium 3 modules
Exclusief BTW
Livinglight air afdekraam Mat Goud 2 modules
Exclusief BTW
Livinglight air afdekraam Tin 2 modules
Exclusief BTW
Livinglight air afdekraam Paladium 2 modules
Exclusief BTW
Livinglight air NL afdekraam 2x2 modules Parel Wit
Exclusief BTW
Livinglight air NL afdekraam 2 modules Parel Wit
Exclusief BTW