FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Bus system KNX
-
Bus system KNX-RF (Radio Frequent)
-
Transparent
-
Bus system radio frequent
-
Material
-
Bus system LON
-
Material quality
-
Bus system Powernet
-
Other bus systems
-
Model
-
Radio frequent bidirectional
-
Surface protection
-
Animal zone
-
Mounting method
-
Creep-under protection
-
Substation input
-
With bus connection
-
Optimum mounting height
-
Staircase light controller
-
Max. reach sideways
-
Surface finishing
-
Max. reach frontally
-
Diameter reach on floor
-
RAL-number (similar)
-
Operation mode switch
-
Response value luminosity adjustable
-
Teach-function for response value luminosity
-
Switch-off delay self-learning
-
Min. depth of built-in installation box
-
Switching power
-
Min. switch-on time
-
Max. duty cycle
-
Detection angle horizontal
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Mandatory neutral
-
Colour
-
Halogen free
-
Connection type
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Number of Pack 1
-
Element Composition (Pack1)
-
Pack1 Location
-
Battery ou Accumulator (Pack1)
-
Regulation Type (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Number of Single Element (Pack1)
Legrand
Schakelmateriaal
Ref.. 064875
Valena Next with Netatmo - Draadloze bewegingsmelder
84,81 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen