![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/55/CM-558954-1000.jpg)
Bevestigingskit Kitinox Rvs316
Cablofil
CABLOFIL
Bevestigingskit Kitinox Rvs316
Ref.. CM558954
EAN nr.
3599075589543
Bevestigingskit Kitinox Rvs316
Kortingsgroep : H1
12,24 €
/
1 piece
Product geleverd in
50 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | Yes |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 50-600 mm |
Suitable for cable management system height | 25-25 mm |
Length | 98 mm |
Suitable for circuit integrity | No |
---|---|
Material | Stainless steel |
Stainless steel, pickled | Yes |
Material quality | Other |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Colour | Stainless steel |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documentatie
1 Document(s)
Technische fiche
SELECTEER