FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Bus system KNX
-
Transparent
-
Bus system KNX-RF (Radio Frequent)
-
Bus system radio frequent
-
Material
-
With label area
-
Bus system LON
-
Material quality
-
Bus system Powernet
-
Other bus systems
-
Surface protection
-
Radio frequent bidirectional
-
With room temperature controller
-
With LED indication
-
Mounting method
-
With anti-theft/dismantling protection
-
With bus connection
-
Number of actuation points
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
With IR sensor
-
Number of buttons
-
With display
-
Min. depth of built-in installation box
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Frequency
-
Standby consumption
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Addressable
-
Connected object
-
Operating method
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/H4652-BTICINO-1000.jpg)
Bticino
Schakelmateriaal
Ref.. BTH4652
My Home- Bediening 8 drukknoppen Axolute
229,91 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LN4652-BTICINO-1000.jpg)
Bticino
Schakelmateriaal
Ref.. BTLN4652
My Home- Bediening 8 drukknoppen Livinglight
218,88 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen