-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Release characteristic
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Current limiting class
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
Installatieautomaat TX3 4P B63A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 3P C63A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 4P B50A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 3P C50A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 3P B63A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 4P B40A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 3P C40A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 4P B1A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 4P B2A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 4P B3A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 4P B4A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 3P B50A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 3P B40A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 4P B6A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 4P B10A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 4P B25A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 3P C32A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 3P C1A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 3P C2A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 3P C3A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 3P C4A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 4P B16A 6000A, 4modules
Exclusief BTW
Installatieautomaat TX3 3P C6A 6000A, 3modules
Exclusief BTW
Installatieautomaat TX3 3P C10A 6000A, 3modules
Exclusief BTW