![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HD/HD4432-BTICINO-1000.jpg)
Axolute White PIR-bewegingsmelder schakeltijd min.30sec. max.10min. Belasting 2A cos=0,5. Voeding 230Vac. 1 module.
Schakelmateriaal
Bticino
Axolute White PIR-bewegingsmelder schakeltijd min.30sec. max.10min. Belasting 2A cos=0,5. Voeding 230Vac. 1 module.
Ref.. BTHD4432
EAN nr.
8012199984704
Axolute White PIR-bewegingsmelder schakeltijd min.30sec. max.10min. Belasting 2A cos=0,5. Voeding 230Vac. 1 module.
Kortingsgroep : J4
198,17 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | Movement sensor |
---|---|
Constant light control | No |
HVAC-control | No |
Forced switch off | Yes |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 1.2 m |
Staircase light controller | No |
Bridging switch | No |
Max. reach sideways | 6 m |
Max. reach frontally | 6 m |
Diameter reach on floor | 3 m |
Suitable for wireless transmission | No |
Remote operation | Yes |
Response value luminosity adjustable | Yes |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
Surface protection | Other |
---|---|
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
Transparent | No |
Degree of protection (IP) | IP20 |
Voltage type | AC |
Frequency | 50-60 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 30 s |
Detection angle horizontal | 105-105 ° |
Max. switching power | 1380 W |
Temperature | 5-40 °C |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Auto switch | Yes |
Documentatie
2 Document(s)
Technische fiche
Gebruikersinstructie
SELECTEER