This product is obsolete
![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/H4/H4371R_230-BTICINO-1000.jpg)
Axolute verklikkers met LED, kleur verstrooier rood 230VAC 1 module
Axolute
Bticino
Axolute verklikkers met LED, kleur verstrooier rood 230VAC 1 module
Ref.. BTH4371R/230
EAN nr.
8012199769318
Axolute verklikkers met LED, kleur verstrooier rood 230VAC 1 module
Geen prijs beschikbaar
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Assembly arrangement | Basic element with central cover plate |
---|---|
Lamp holder | Other |
With light source | Yes |
With flashlight | No |
With fixed symbol/imprint | Yes |
With exchangeable symbol | No |
Application as button | No |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Red |
Transparent | No |
---|---|
Colour light source | Red |
Suitable for degree of protection (IP) | IP2X |
Nominal voltage | 230 V |
Max. lamp power | 0.5 W |
Device width | 22 mm |
Device height | 45 mm |
Device depth | 40 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
Cable section | 2.5-2.5 mm² |
Documentatie
1 Document(s)
Technische fiche
SELECTEER