![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HS/BT-HS4286C2-WEB-F.jpg)
Axolute USB-lader type C - 3A - 2 mod - antraciet
Schakelmateriaal
Bticino
Axolute USB-lader type C - 3A - 2 mod - antraciet
Ref.. BTHS4286C2
EAN nr.
8005543622360
Axolute USB-lader type C - 3A - 2 mod - antraciet
Kortingsgroep : J4
75,20 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | Other |
---|---|
Number of ports USB-A | 0 |
Number of ports USB-C | 2 |
Operating voltage | 100-240 V |
Frequency | 50-60 Hz |
Max. output current | 3000 mA |
Output voltage | 5-5 V |
Power consumption | 0.064 W |
Connection type | Screwed terminal |
Mounting method | Flush-mounted |
Colour | Anthracite |
RAL-number | 7015 |
Device width | 45.1 mm |
Device height | 45 mm |
Device depth | 42 mm |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Antimicrobial treatment | No |
---|---|
Wireless | No |
Built-in depth | 33 mm |
Operating / setting temperature | 5-40 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Nominal voltage | 100-240 V |
Power Delivery | No |
Supply current | 0.5-0.5 A |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Number of terminals | 2 |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |