![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HD/BT-HD4286C1-WEB-F.jpg)
Axolute USB-lader type C - 1.5A - 1 mod - wit
Schakelmateriaal
Bticino
Axolute USB-lader type C - 1.5A - 1 mod - wit
Ref.. BTHD4286C1
EAN nr.
8005543622070
Axolute USB-lader type C - 1.5A - 1 mod - wit
Kortingsgroep : J4
60,73 €
/
1 stuk
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | Other |
---|---|
Number of ports USB-A | 0 |
Number of ports USB-C | 1 |
Operating voltage | 100-240 V |
Frequency | 50-60 Hz |
Max. output current | 1500 mA |
Output voltage | 5-5 V |
Power consumption | 0.055 W |
Connection type | Screwed terminal |
Mounting method | Flush-mounted |
Colour | White |
RAL-number | 9003 |
Device width | 22.3 mm |
Device height | 45 mm |
Schakelmateriaaldiepte | 40.8 mm |
Min. depth of built-in installation box | 40 mm |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
---|---|
Antimicrobial treatment | No |
Wireless | No |
Operating / setting temperature | 5-40 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Nominal voltage | 100-240 V |
Power Delivery | No |
Supply current | 0.25-0.25 A |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Number of terminals | 2 |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |